(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pivot Head Star, L-Wrench Set (6 pcs.)

Pivot Head Star, L-Wrench Set (6 pcs.)
  • Volume Discount

•Type Configuration: L-shaped Wrench
•Standard Tip Shape: T50
•Single Item/Set Classification: Set Product
•Set Content: T25、T27、T30、T40、T45、T50
•Surface Finishing: Mat Chrome Plating

PDF

Part Number

Configured Part Number is shown.

SP6-IC-15

 
Part Number
SP6-IC-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip standards T25 / T27 / T30 / T40 / T45 / T50 Single Product/Set Classification Set Product
Set Content T25、T27、T30、T40、T45、T50 Surface finishing Mat Chrome Plating Material Chrome Vanadium Steel
Features Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is stored in a sturdy cloth pouch, and can be folded with the wrench inside and does not occupy space. Mass(g) 348

Please check the type/dimensions/specifications of the part SP6-IC-15 in the Pivot Head Star, L-Wrench Set (6 pcs.) series.

Additional Products in this Category

Tech Support