(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

L Type Hexalobular Wrench

L Type Hexalobular Wrench
  • Volume Discount

A Torx wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· Finished perfectly with precision, down to the fine detailed parts.
· A tool for professionals manufactured by professionals. A tool suitable for the application can be selected from a wide range of products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
410-4
410-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Inner Length of Wrench Key
(mm)
Inner Length of Wrench Handle
(mm)
1 Piece(s)Available

12 Days or more

T41345
1 Piece(s)Available

8 Days or more

T51448

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof T Type without Tamper-Proofing Single Product/Set Classification Single Item
Shaft Diameter(mm) 2.5

Additional Products in this Category

Tech Support