(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Pliers (2 Way Type Tip)

Chain Pliers (2 Way Type Tip)
  • Volume Discount

Clip joint (fitting piece) removal/attachment pliers for clip type roller chains, a 2 way type which can also be used on the side.
[Features]
· Supports a wide variety of uses, from production machine chains to chains on bicycles and motorized 2-wheel vehicles.
· Daily maintenance is made simpler with these pliers specifically designed for chains.
· P-221, which can also be used on the side, allows installing and removing of the chain in narrow places.
· The steps and V-shaped grooves securely hold a clip, suppressing sliding in the lateral direction and enabling reliable work.
· When removing or attaching the clip, there is no need to worry about whether to hook the step to the clip or pin.
· The tips of pliers have magnets to prevent the removed clip from getting lost.
[Applications]
· For attachment and detachment of roller chain clips of industrial machinery, bicycles, etc.

Part Number

Configured Part Number is shown.

P-221

Part Number
P-221
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 165
Single Product/Set Classification Single Item Main body: option Main Body Weight(g) 150
Supplementary explanation With elastomer, magnets. Industrial chains can easily be attached and detached in narrow places by using a side plier. Compatible Chains Roller Chain (clip style) Compatible Range Primarily for Industrial Machinery: #35/#40/#50/#60, For Bicycles: 1/2 x 1/8, Primarily for Motorcycles: 410-630
RoHs Corresponds To

Please check the type/dimensions/specifications of the part P-221 in the Chain Pliers (2 Way Type Tip) series.

Additional Products in this Category

Tech Support