(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI (Part Numbers)

Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI
  • Volume Discount

•Shape : Others
•Use : Tapping
•Work Material : Non-Ferrous Metal, Steel
For complete product overview and details on Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI, see the sections below:

PDF

Part Number

Configured Part Number is shown.

PC-CTI-3UIDH60-TM-VBX

 
Part Number
PC-CTI-3UIDH60-TM-VBX
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Thread Type (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Tip Size Material type Screw Type (2) Application L
(mm)
R
(mm)
Number of teeth over blade length Le
(mm)
Tool No. Surface Treatment Number of Tips
5 Piece(s)Available

9 Days or more

Steel / Non-ferrous metalISO Meter 60°6 ~ 44–63/8"UVBXUnifiedFor Female Threads160.25--7716555TiCN-

Loading...

  1. 1

Basic Information

Shape Other Use Threading

Please check the type/dimensions/specifications of the part PC-CTI-3UIDH60-TM-VBX in the Planet Cutter Series Chip for High Pro Planet Cutter Series PC-CTI series.

Products like this...

Part Number
PC-CTI-2UIDC60-TM-VBX
PC-CTI-3UIDB60-TM-VBX
PC-CTI-3UIDE60-TM-VBX
PC-CTI-VBX-2E1.0ISOTM2
PC-CTI-VBX-2E1.5ISOTM2
PC-CTI-VBX-2EI19BSPTTM2
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Thread Type (For Tapping) No. of Teeth (For Tapping) Pitch (For Tapping) Tip Size Material type Screw Type (2) Application L
(mm)
R
(mm)
Number of teeth over blade length Le
(mm)
Tool No. Surface Treatment Number of Tips
5 Piece(s)Available

9 Days or more

Non-ferrous metal / SteelISO Meter 60°10 ~ 62.5–41/4"UVBXUnifiedFor Female Threads110.14--7716552TiCN-
5 Piece(s)Available

9 Days or more

Non-ferrous metal / SteelISO Meter 60°16 ~ 121.5~23/8"UVBXUnifiedFor Female Threads160.06--7716553TiCN-
5 Piece(s)Available

9 Days or more

Non-ferrous metal / SteelISO Meter 60°10 ~ 72.5–3.53/8"UVBXUnifiedFor Female Threads160.14--7716554TiCN-
5 Piece(s)Available

9 Days or more

Non-ferrous metal / SteelISO Meter 60°-11/4"VBX-For Threaded--10107712102TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Non-ferrous metal / SteelISO Meter 60°-1.51/4"VBX-For Threaded--697712122TiCNFor both single-edged and double-edged blades
5 Piece(s)Available

9 Days or more

Non-ferrous metal / Steel-19-1/4"VBX-Female/Male Thread Combination--79.367713042TiCNFor both single-edged and double-edged blades

Additional Products in this Category

Tech Support