(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PFB Phoenix Series Finishing Ball End Mill Screw-In Type

PFB Phoenix Series Finishing Ball End Mill Screw-In Type
  • Volume Discount

[Specifications]
· Shape: Cutter
· Blade Tip Replacement Type End Mill
[Application] Shape shaving

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PFB-R100SF6
PFB-R120SF6
PFB-R160SF8
PFB-R200SF10
PFB-R250SF12
PFB-R300SF16
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Tool No. Neck diameter /d2
(mm)
Mounting Diameter Da
(mm)
Screw Size Dg
(mm)
End Face Diameter Wrench Size
(mm)
1 Piece(s)Available

8 Days or more

1026780149096.5696
1 Piece(s)Available

8 Days or more

12267801491116.56116
1 Piece(s)Available

8 Days or more

16327801492148.5814.58
1 Piece(s)Available

8 Days or more

203878014931810.5101810
1 Piece(s)Available

8 Days or more

253878014942212.5122312
1 Piece(s)Available

8 Days or more

304378014952717162816

Loading...

  1. 1

Basic Information

Mounting Method Centering Plug Number of Flutes(sheet) 2 Machining Application Details Shape shaving
Applicable Chip PBF・・・ Machining Applications (2) Shape chamfering

Additional Products in this Category

Tech Support