(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPTF (Part Numbers)

Round Threading Dies - Solid Type, Alloy High Speed Steel, Taper Thread, TPD-S-NPTF
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPD-S-38X1/2-14NPTF
TPD-S-38X1/4-18NPTF
TPD-S-38X1/8-27NPTF
TPD-S-38X3/8-18NPTF
TPD-S-50X3/4-14NPTF
TPD-S-63X1-11-1/2NPTF
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

NPTF1/21447904
1 Piece(s)Available

8 Days or more

NPTF1/41847902
1 Piece(s)Available

8 Days or more

NPTF1/82747901
1 Piece(s)Available

8 Days or more

NPTF3/81847903
1 Piece(s)Available

8 Days or more

NPTF3/41447912
1 Piece(s)Available

8 Days or more

NPTF111.547918

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support