(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-H

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-H
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPD-H-38XPF1/4-19
SPD-H-38XPF1/8-28
SPD-H-38XPF3/8-19
SPD-H-50XPF1/2-14
SPD-H-50XPF1/4-19
SPD-H-50XPF3/4-14
SPD-H-50XPF3/8-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

G1/4193843712
1 Piece(s)Available

8 Days or more

G1/8283843711
1 Piece(s)Available

8 Days or more

G3/8193843713
1 Piece(s)Available

8 Days or more

G1/2145043724
1 Piece(s)Available

8 Days or more

G1/4195043722
1 Piece(s)Available

8 Days or more

G3/4145043726
1 Piece(s)Available

8 Days or more

G3/8195043723

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Tool Material Type High-speed steel Tap Type Die
Coating Y/N NA Coating Type Non-Coated Screw Left and Right Right Screw

Additional Products in this Category

Tech Support