(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, Diamond Coated, for CFRP D-STAD (Part Numbers)

Carbide Solid Drill Bits - Straight Shank, Diamond Coated, for CFRP D-STAD
  • Volume Discount

[Specifications]
· Shape: Straight shank / end mill shank drill (carbide)
· Coating: Diamond Coated
· Work Material: Composite Material
· Tool material: Carbide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
D-STAD-1915
D-STAD-2510
D-STAD-3760
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)
Tool No. Tip length
(mm)
1 Piece(s)Available

8 Days or more

4.86439894.86488090818.2
1 Piece(s)Available

8 Days or more

6.375511016.375880908210.8
1 Piece(s)Available

8 Days or more

9.55761269.55880908316.1

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Shank Type Straight shank Coating Y/N NA
Coating Type Dia Coat With/without Oil Hole NA Tip angle(°) 120
Thinning Available Work Material (2) Composite Material

Additional Products in this Category

Tech Support