(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Rechargeable Type All Screw Socket for Electric Drill 2BSR-B

Rechargeable Type All Screw Socket for Electric Drill 2BSR-B
  • Volume Discount

Full-thread dedicated sockets for electric drills.
[Features]
· The screw is automatically chucked by rotating the full-thread socket.
· It has excellent working efficiency as it automatically disengages when the rotation stops.
· Can be used in either forward or reverse rotation.
[Applications]
· Ideal for conducting maintenance work on suspended ceilings, electricity and air conditioning networks, as well as attaching/detaching screws in concrete formwork during construction and civil engineering work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2BSR-08B
2BSR-10B
2BSR-12B
2BSR-16B
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Compatible Thread Diameter
(mm)
Compatible Thread Diameter
(inch)
1 Piece(s)Available

12 Days or more

806.351/4
1 Piece(s)Available

12 Days or more

807.95/16
1 Piece(s)Available

12 Days or more

1009.53/8
1 Piece(s)Available

12 Days or more

10012.71/2

Loading...

  1. 1

Basic Information

Product Model Other Overall Length(mm) 66 Bit Width Across Flats(mm) 6.35

Additional Products in this Category

Tech Support