(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rechargeable Type Form Tie Socket for Electric Drill 2BSF-85

Rechargeable Type Form Tie Socket for Electric Drill 2BSF-85
  • Volume Discount

Form tie socket for electric drill.
[Features]
· Since the inner surface of the socket is a cross type, it can be easily inserted into the form tie.
[Applications]
· For attachment/detachment of concrete-type K-type form tie frame tightening brackets (wedge type, oval type) associated with construction/civil engineering work.

PDF

Part Number

Configured Part Number is shown.

2BSF-85

 
Part Number
2BSF-85
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Model Other Overall Length(mm) 75 Mass(g) 85
Compatible Foam Tie Form Tie K-Type (Wedge Type, Oval Type) Bit Width Across Flats(mm) 6.35

Please check the type/dimensions/specifications of the part 2BSF-85 in the Rechargeable Type Form Tie Socket for Electric Drill 2BSF-85 series.

Additional Products in this Category

Tech Support