(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Hex with Holder) HSL306

Deep Socket Set (Hex with Holder) HSL306
  • Volume Discount

Long socket for tightening and loosening hex bolts and nuts.
[Features]
· A set of 6 sockets for hand tools that are used for hexagon bolt/nut tightening and loosening work.
· Deep type that comes with a socket holder.
· Insertion angle: 9.5 mm, opposite side type: hexagonal.
· Hexagonal subtense design which can firmly access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency, improving operability and enabling safe work.
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HSL306

 
Part Number
HSL306
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 430 Set Content 1 Socket (Hex): 3S-08L, 3S-10L, 3S-12L, 3S-13L, 3S-14L, 3S-17L/With Socket Holder

Please check the type/dimensions/specifications of the part HSL306 in the Deep Socket Set (Hex with Holder) HSL306 series.

Additional Products in this Category

Tech Support