(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

L Type Box Wrench

L Type Box Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
•Socket Shape : Hexagonal
•Flat Width (Dimension S) : 10, 12, 13, 14, 17, 19, 21, 22, 30, 32, 36, Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬), Start-up and shut down time/symmetry: 200 ns or less/-¦5% (when 1 kHz, at maximum output)
For complete product overview and details on L Type Box Wrench, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB0010
LB0027
LB0036
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10180396-107990
1 Piece(s)Available

8 Days or more

27275396-1176610
1 Piece(s)Available

8 Days or more

36330396-12061360

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Socket shape 6 Sq.
Features Its material is S45C and its surface processing is nickel chrome plating. Its shape is suitable for generating large force.

Additional Products in this Category

Tech Support