(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hexagon Socket Wrench Set HB4112

Hexagon Socket Wrench Set HB4112

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manual hexagon socket set ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· 12.7 mm insertion angle with 11 sockets and 2 handles in a metal case.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Used for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

HB4112

 
Part Number
HB4112
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 1/4 / 1/2 / 3/8 / 1/8 / 3/16 / 5/16 / 5/32 / 7/16 / 7/32 / 9/16 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Hex Wrench Tip Shape 6 Sq. Mass(g) 2300 Set Content 1 Hex Socket: 4HB-04, 4HB-05, 4HB-06, 4HB-07, 4HB-08, 4HB-10, 4HB-12, 4HB-14, 4HB-16, 4HB-18/Screwdriver Bit Socket: 4H-P2/Ratchet Handle: 371/Extension Bar: 321/Metal Case: MC400

Please check the type/dimensions/specifications of the part HB4112 in the Hexagon Socket Wrench Set HB4112 series.

Additional Products in this Category

Tech Support