(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Set (with Holder) HH406

Hexagon Socket Set (with Holder) HH406
  • Volume Discount

6-piece manual hex socket set ideal for tightening and loosening hex socket bolts and set screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· A socket wrench with knurled outer periphery that allows the bolt to be easily turned by hand.
· Insertion angle: 12.7 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HH406

 
Part Number
HH406
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 14 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Hex Wrench Tip Shape 6 Sq. Mass(g) 500 Set Content 1 Hex Socket: 4H-05, 4H-06, 4H-08, 4H-10, 4H-12, 4H-14 / With Socket Holder

Please check the type/dimensions/specifications of the part HH406 in the Hexagon Socket Set (with Holder) HH406 series.

Additional Products in this Category

Tech Support