(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A standard type of socket wrench set.
[Features]
· A carefully selected tool essential for the maintenance of industrial machinery and automobiles, etc.
· A popular set containing 10 sockets.
· 12.7 mm drive. With 10 sockets and 3 handles.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Set Product | Use | For handwork/joint for handwork type | Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 |
---|---|---|---|---|---|
Socket Shape | Double Hex/Joints | Flat Width (Dimension S) | 10 / 11 / 12 / 13 / 14 / 17 / 19 / 22 / 24 / 8 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 |
Handle Type ° | Ratchet / T Type Slide | Ratchet Handle Full Length Type | Standard | Ratchet Mechanism | Claw catch method |
Number of Ratchet Teeth | 18 |
Please check the type/dimensions/specifications of the part 800MISO in the Socket Wrench Set 800MISO series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy