(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long socket set for tightening/loosening T-type Torx screw.
[Features]
· 9.5-mm drive, 8-piece set with a holder for manual use.
· High torque type socket designed to be able to cope with strong tightening force.
· With a holder that provides improved storage and operability.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Type (Shape) | Manual socket wrench | Tip standards | T20 / T25 / T27 / T30 / T40 / T45 / T50 / T55 | Tip shape / tamper-proof | T-Shaped Strong Type |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Insertion Angle | 9.5mm(3/8") | Weight(g) | 730 |
Accessory | With Socket Holder (10-Slot Type) SH310 | Set Content | 3TX-T20L,T25L,T27L,T30L,T40L,T45L,T50L,T55L |
Please check the type/dimensions/specifications of the part HTX308L in the Long Torx Socket Set (Extra Strength Type / with Holder) HTX308L series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy