(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Catch Socket (Hexagonal) 3SC

Nut Catch Socket (Hexagonal) 3SC
  • Volume Discount

Nut catch socket with an insertion angle of 9.5 mm.
[Features]
· With a loosening prevention mechanism for bolts/nuts, etc.
· One-handed work is smooth with loosening prevention of bolts/nuts, etc.
· Iron powder, etc. does not adhere to the socket as it is not a magnetic type.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3SC-08
3SC-10
3SC-11
3SC-12
3SC-13
3SC-14
3SC-15
3SC-17
3SC-19
3SC-21
3SC-22
3SC-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

82613176720
1 Piece(s)Available

12 Days or more

102615177830
1 Piece(s)Available

12 Days or more

112616178930
1 Piece(s)Available

12 Days or more

1226171881035
1 Piece(s)Available

12 Days or more

1327191991035
1 Piece(s)Available

12 Days or more

1427212191145
1 Piece(s)Available

9 Days or more

15292222101150
1 Piece(s)Available

12 Days or more

17302424111470
1 Piece(s)Available

12 Days or more

19322626131675
1 Piece(s)Available

12 Days or more

21322828131895
1 Piece(s)Available

12 Days or more

223330301418100
1 Piece(s)Available

12 Days or more

243432321520120

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support