(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Torx Socket Set (Tamper-Proof Type / with Holder) HTX308HL

Long Torx Socket Set (Tamper-Proof Type / with Holder) HTX308HL
  • Volume Discount

Tamper-proof type (with countermeasures to prevent tampering or theft) Torx screw socket long type. Ideal for tightening/loosening Torx screws in recessed locations.

PDF

Part Number

Configured Part Number is shown.

HTX308HL

 
Part Number
HTX308HL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip standards T20 / T25 / T27 / T30 / T40 / T45 / T50 / T55 Tip shape / tamper-proof T Type Tamper-Proof Type
Single Product/Set Classification Set Product Insertion Angle 9.5mm(3/8") Weight(g) 730
Accessory With Socket Holder (10-Slot Type) SH310 Set Content 3TX-T20HL,T25HL,T27HL,T30HL,T40HL,T45HL,T50HL,T55HL

Please check the type/dimensions/specifications of the part HTX308HL in the Long Torx Socket Set (Tamper-Proof Type / with Holder) HTX308HL series.

Additional Products in this Category

Tech Support