(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tornado Socket Set (with Holder) HTR312 (Part Numbers)

Tornado Socket Set (with Holder) HTR312
  • Volume Discount

A useful tool for when the hexagonal part of bolts and nuts has been terribly damaged or rusted, etc., and will not turn using either a socket or box wrench.

[Features]
· It is a 1 mm increment type that supports all possible sizes in the range.

PDF

Part Number

Configured Part Number is shown.

HTR312

 
Part Number
HTR312
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Special Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 15 / 18 / 19 / 8 / 9 / 16&17 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 630 Set Content 1 Tornado Sockets: 3TR-08, 3TR-09, 3TR-10, 3TR-11, 3TR-12, 3TR-13, 3TR-14, 3TR-15, 3TR-16, 3TR-17, 3TR-18, 3TR-19 / With socket holder

Please check the type/dimensions/specifications of the part HTR312 in the Tornado Socket Set (with Holder) HTR312 series.

Additional Products in this Category

Tech Support