(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Torx socket set for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· High torque type designed to be able to cope with strong tightening force.
· With a holder that provides improved storage and operability.
· A set of 7.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number
Configured Part Number is shown.
HTX407H
Type (Shape) | Manual socket wrench | Tip standards | T30 / T40 / T45 / T50 / T55 / T60 / T70 |
---|---|---|---|
Tip shape / tamper-proof | T Type Tamper-Proof Type | Single Product/Set Classification | Set Product |
Insertion Angle | 12.7mm(1/2") | Weight(g) | 700 |
Accessory | With Socket Holder (7-Slot Type) | Set Content | 4TX-T30H,T40H,T45H,T50H,T55H,T60H,T70H |
Type (Shape) | Manual socket wrench | Tip standards | T30 / T40 / T45 / T50 / T55 / T60 / T70 | Tip shape / tamper-proof | T Type Tamper-Proof Type |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Insertion Angle | 12.7mm(1/2") | Weight(g) | 700 |
Accessory | With Socket Holder (7-Slot Type) | Set Content | 4TX-T30H,T40H,T45H,T50H,T55H,T60H,T70H |
Please check the type/dimensions/specifications of the part HTX407H in the Torx Socket Set (Tamper-Proof Type with Holder) HTX407H series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy