(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket Set (Tamper-Proof Type with Holder) HTX310H

Torx Socket Set (Tamper-Proof Type with Holder) HTX310H

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket set for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· 9.5 mm drive 10-piece set with a holder.
· Manual type that increases storage, packing and working efficiency.
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HTX310H

 
Part Number
HTX310H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) Manual socket wrench Tip standards T10 / T15 / T20 / T25 / T27 / T30 / T40 / T45 / T50 / T55 Tip shape / tamper-proof T Type Tamper-Proof Type
Single Product/Set Classification Set Product Insertion Angle 9.5mm(3/8") Weight(g) 500
Accessory With Socket Holder (10-Slot Type) SH310 Set Content 3TX-T10H,T15H,T20H,T25H,T27H,T30H,T40H,T45H,T50H,T55H

Please check the type/dimensions/specifications of the part HTX310H in the Torx Socket Set (Tamper-Proof Type with Holder) HTX310H series.

Additional Products in this Category

Tech Support