(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Mainly used inserted into a spin handle grip for use as a T-handle.
Single Item / Set | Single Item Others | Use | For handwork | Total Length (L Size)(mm) | 150 |
---|---|---|---|---|---|
Handle Type ° | Cross Bar | Width across flat part external diameter (measurement D1)(mm) | 9 | Mass(g) | 85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy