(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Hex with Holder) HSBL312

Deep Socket Set (Hex with Holder) HSBL312
  • Volume Discount

12-piece inch-size socket set for hand tools used for tightening and loosening hex bolts and nuts. Deep type. With a socket holder. Insertion angle: 9.5 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HSBL312

 
Part Number
HSBL312
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Width across flat dimension (S Measurement)(inch) 9/16 / 11/32 / 3/8 / 7/16 / 1/4 / 5/16 / 1/2 / 17/32 / 19/32 / 5/8 / 11/16 / 3/4
Mass(g) 840 Set Content 1 3SB-08L, 3SB-10L, 3SB-11L, 3SB-12L, 3SB-14L, 3SB-16L, 3SB-17L, 3SB-18L, 3SB-19L, 3SB-20L, 3SB-22L, 3SB-24L / With Socket Holder

Please check the type/dimensions/specifications of the part HSBL312 in the Deep Socket Set (Hex with Holder) HSBL312 series.

Additional Products in this Category

Tech Support