(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Double Hex with Holder) HDBL412

Deep Socket Set (Double Hex with Holder) HDBL412
  • Volume Discount

Long socket for tightening and loosening imperial sized hexagon bolts and nuts.
[Features]
· 12.7 mm drive. A set of 12. Holder included.
· For manual operation. Double-hex type.
· Double hex design for more accessible use with imperial hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, improving operability and enabling safe work.
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

HDBL412

 
Part Number
HDBL412
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Width across flat dimension (S Measurement)(inch) 9/16 / 3/8 / 7/16 / 1/2 / 19/32 / 5/8 / 11/16 / 3/4 / 25/32 / 13/16 / 7/8 / 15/16 Mass(g) 2260
Set Content 1 4DB-12L, 4DB-14L, 4DB-16L, 4DB-18L, 4DB-19L, 4DB-20L, 4DB-22L, 4DB-24L, 4DB-25L, 4DB-26L, 4DB-28L, 4DB-L30 / with socket holder

Please check the type/dimensions/specifications of the part HDBL412 in the Deep Socket Set (Double Hex with Holder) HDBL412 series.

Additional Products in this Category

Tech Support