(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hexagonal Socket Set (with Holder) SHH306

Stainless Steel Hexagonal Socket Set (with Holder) SHH306
  • Volume Discount

Corrosion/chemical resistant, hygienic stainless steel hex socket 6-piece set. Holder included.

PDF

Part Number

Configured Part Number is shown.

SHH306

 
Part Number
SHH306
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 300 Set Content 1 S3H-03, S3H-04, S3H-05, S3H-06, S3H-08, S3H-10 / with Socket Holder

Please check the type/dimensions/specifications of the part SHH306 in the Stainless Steel Hexagonal Socket Set (with Holder) SHH306 series.

Additional Products in this Category

Tech Support