(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Screwdriver Set CD12

Replacement Screwdriver Set CD12
  • Volume Discount

Screwdriver with a flathead and Phillips head at both ends.
[Features]
· The total length is short, making it ideal for working in narrow places.
· Total length: 195 mm.
· Grip type: Resin.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

CD12

 
Part Number
CD12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.1 / No.2 Tip size / flathead (-) blade width (mm) B1 6 / 4.5
Single Product/Set Classification Set Product Shaft type Square Magnet NA
Grip Type Resin Tip size / flathead (-) blade thickness (mm) B2 0.6 / 0.8 Overall Length L(mm) 195
Weight(g) 150 Set Content ⊖0.8×6.0←→⊕No.2、⊖0.6×4.5←→⊕No.1 Specifications Replacement Screwdriver

Please check the type/dimensions/specifications of the part CD12 in the Replacement Screwdriver Set CD12 series.

Additional Products in this Category

Tech Support