(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Reverse Gear Ratchet

Mini Reverse Gear Ratchet
  • Volume Discount

•Standards for Tip Shape : Combination, Plus (+)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product, Single Item
•Magnet : None
For complete product overview and details on Mini Reverse Gear Ratchet, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MRG-14
MRG-1431S
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Single Product/Set Classification (Box/Hex/Ball-Point) Width Across Flats (mm) Details Type Case Dimensions (Frontage x Depth x Height)
(mm)
Number of Gears
(Threaded)
Insertion Angle
(mm)
Overall Length
(mm)
Set Content Set Contents (Items) Trusco Code Features Mass
1 Piece(s)Available

8 Days or more

Phillips (+)No.2-Single Item---526.35 hexagon90--396-1800Best in class compact head. 52 gear teeth for brisk rotation and improved work efficiency. Total height of 16.5 mm when the short bit (provided as an accessory) is installed.29g
1 Piece(s)Available

8 Days or more

CombinationNo.1 / No.2 / No.34 ~ 7Set Product3 ~ 6Set98X65X32---Mini Reverse Gear Ratchet (Number of Teeth: 52) 90 mm, Magnetic Bit Holder 68 mm, Socket Adapter 6.35 mm, Driver Bit (Total Length: 25 mm) + No 1, 2, 3, U4, 5.5, 6.5, Hex 3, 4, 5, 6, Special (No Hole) T10, 15, 20, 25, 27, 30, 40, Special (with Hole) T10, 15, 20, 25, 27, 30, 40, Short Bit (Total Length: 16 mm) + No.2, - U5.5, Special Plastic Case31320-7412-300 g/set

Loading...

  1. 1

Basic Information

Magnet NA

Additional Products in this Category

Tech Support