(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Torque Heads - Present, Open End Type

Torque Heads - Present, Open End Type
  • Volume Discount

Dedicated torque wrench for tightening flare nuts.
[Features]
· Standard tightening torque is set in advance for the new refrigerant's flare pipe coupling and flare nut.
* The torque value setting cannot be changed.
· When it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.
[Applications]
· For tightening flare tube fittings and flare nuts on room air-conditioners, cooling machines, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TSP16-17
TSP38-22
TSP55-26
TSP75-29
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Mass
(g)
Torque Performance
(N▪m)
Dimensions: T
(mm)
Dimensions: s
(mm)
Dimensions: D
(mm)
1 Piece(s)Available

67 Days or more

220370167.61736.5
1 Piece(s)Available

8 Days or more

230410388.52246.5
1 Piece(s)Available

8 Days or more

286540559.72655.0
1 Piece(s)Available

12 Days or more

292570759.72962

Loading...

  1. 1

Basic Information

Product Type Single Function Type Head Replaceable NA Load direction Left/Right
Torque Precision(±%) 4 Set / Single Item Single Item Main body: option Main Body
Accessory Configuration Certificate (With Traceability Flow Chart), Instruction Manual

Additional Products in this Category

Tech Support