(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 240M

Socket Wrench Set 240M
  • Volume Discount

Socket wrench set with 25.4 mm insertion.
[Features]
· For manual operation.
· Includes 8 sockets and 5 handles.
· A set of selected socket wrenches with often-used sockets in a metal case.
[Applications]
· Ideal for plant maintenance, large machine and vehicle maintenance, and civil engineering maintenance.

PDF

Part Number

Configured Part Number is shown.

240M

 
Part Number
240M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Flat Width (Dimension S) 32 / 36 / 41 / 46 / 50 / 55 / 60 / 65 Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Mass(g) 20500
Set Content 1 Socket (Double Hex): 8D-32, 8D-36, 8D-41, 8D-46, 8D-50, 8D-55, 8D-60, 8D-65 / Ratchet Head: 572 / Sliding Head: 416 / Extension Bar: 612 (150 mm), 613 (400 mm) / Crossbar: 113 / Metal Case: MC240

Additional Products in this Category

Tech Support