(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 1570MS

Socket Wrench Set 1570MS
  • Volume Discount

Socket wrench set with a 9.5 mm drive and hexagonal shape.
[Features]
· Manual type ideal for maintenance of vehicles, motorcycles, and bicycles.
· 13 sockets, 4 handles.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· A standard type of socket wrench set.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

1570MS

 
Part Number
1570MS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hexagon/Joints Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 6 / 7 / 8 / 5.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Ratchet Mechanism Cam type Number of Ratchet Teeth 30 Mass(g) 1600
Set Content 1 Socket (Hexagon): 3S-5.5, 3S-06, 3S-07, 3S-08, 3S-10, 3S-12, 3S-13, 3S-14, 3S-17, 3S-19, 3S-21, 3S-22, 3S-24 / Ratchet Handle (Hold Type): RH30K / Extension Bar: 305 (75 mm), 306 (150 mm) / Ball Joint: BJ30 / Metal Case: MC1560N

Additional Products in this Category

Tech Support