(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Deluxe tool chest set for auto mechanics.
[Features]
· Basic 12.7 sq. set for vehicle maintenance.
· 58-piece set with 12.7 mm drive.
· Includes a new ratchet handle with 72-tooth gears and a durable satin tray.
· A deluxe set that includes 12.7 mm drive sockets and a handle.
· A deluxe set which consists of a chest-type tool case with 72 tools inside.
· Chest color is selectable from 3 colors.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.
Tool Set / Tool Box Only | Tool set | Tool Set Type | Chest Type | Case Dimensions (Frontage x Depth x Height)(mm) | 508×232×302 |
---|---|---|---|---|---|
Set Content(Points) | 58 | Insertion Angle(mm) | 12.7 | Mass(g) | 17500 |
Product Type | For Auto Mechanic | Cardboard dimensions(W×D×Hmm) | 565×295×450 | Case Weight(g) | 9200 |
Supplementary explanation | With tray. Case only can also be purchased. | Set Content 1 | Sockets (6-point): 4S-10, 12, 13, 14, 17, 19, 21, 22, 24, 27 | Set Content 2 | Plug Socket (Hexagonal with Magnet): 4P-16, 20.8 |
Set Content 3 | Ratchet Handle: RH43K | Set Content 4 | Spinner Handle: 311 | Set Content 5 | Extension Bar: 320 (75 mm), 321 (150 mm) |
Set Content 6 | Ball joint: BJ40 | Set Content 7 | Long Offset Wrench (45°): M45-0810, 1012, 1113, 1214, 1417, 1618, 1719, 1921, 2224 | Set Content 8 | Combination Wrench: MS-08, 10, 12, 13, 14, 17 |
Set Content 9 | Monkey Wrench (gradated): MW-300 | Set Content 10 | Combination Pliers: CP-200 | Set Content 11 | Safety Pliers: SWP-250 |
Set Content 12 | Longnose pliers: RP-150G | Set Content 13 | Heavy Duty Nippers: KN-150G | Set Content 14 | Stainless Steel Scraper: SSC-30 |
Set Content 15 | Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003 | Set Content 16 | Power Stubby Screwdriver: PSD-P2, M2 | Set Content 17 | Through Type Screwdriver: YMD-150 |
Set Content 18 | Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10) | Set Content 19 | Combination Hammer: BHC-10 (1 Pound) | Set Content 20 | Brake Shoe Tool: BST-110 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy