(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Socket Set (Double Hex, with Holder) HDB412

Socket Set (Double Hex, with Holder) HDB412
  • Volume Discount

Hand tool socket that is ideal for tightening and loosening imperial sized hexagon bolts and nuts.
[Features]
· A set of 12. With a socket holder. Insertion angle: 12.7 mm, shape: double hex.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
· It can slide on the rail with the socket attached.
· Imperial size.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

HDB412

 
Part Number
HDB412
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Flat Width (Dimension S) 1/2 / 3/8 / 7/16 / 9/16 / 11/16 / 13/16 / 19/32 / 25/32 / 3/4 / 5/8 / 7/8 / 15/16 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Mass(g) 910
Set Content 1 4D-12, 4D-14, 4D-16, 4D-18, 4D-19, 4D-20, 4D-22, 4D-24, 4D-25, 4D-26, 4D-28, 4D-30 / with socket holder

Please check the type/dimensions/specifications of the part HDB412 in the Socket Set (Double Hex, with Holder) HDB412 series.

Additional Products in this Category

Tech Support