(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 1560MS

Socket Wrench Set 1560MS
  • Volume Discount

A standard type of socket wrench set.
[Features]
· 9.5 mm drive. A socket wrench set.
· Hex type subtense.
· Ideal for maintenance of vehicles, motorcycles, and bicycles.
· For manual operation. 13 sockets, 4 handles.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

1560MS

 
Part Number
1560MS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hexagon/Joints Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 6 / 7 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Ratchet Mechanism Cam type Number of Ratchet Teeth 30 Mass(g) 1500
Set Content 1 Socket (Hexagon): 3S-06, 3S-07, 3S-08, 3S-09, 3S-10, 3S-11, 3S-12, 3S-13, 3S-14, 3S-17, 3S-19, 3S-21, 3S-22 / Ratchet Handle (Hold Type): RH30K / Extension Bar: 305 (75 mm), 306 (150 mm) / Ball Joint: BJ30 / Metal Case: MC1560N

Please check the type/dimensions/specifications of the part 1560MS in the Socket Wrench Set 1560MS series.

Additional Products in this Category

Tech Support