(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set (Double Hex, with Holder) HD310A

Socket Set (Double Hex, with Holder) HD310A
  • Volume Discount

Socket used for tightening and loosening hex bolts and nuts.
[Features]
· A set of 10.
· Insertion angle: 9.5 mm, shape: double hex (with socket holder).
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.
· With good and safe operability.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HD310A

 
Part Number
HD310A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 24 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Mass(g) 520
Set Content 1 3D-08, 3D-10, 3D-12, 3D-13, 3D-14, 3D-17, 3D-19, 3D-21, 3D-22, 3D-24 / with Socket Holder

Please check the type/dimensions/specifications of the part HD310A in the Socket Set (Double Hex, with Holder) HD310A series.

Additional Products in this Category

Tech Support