(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Core Drill (Dry Type) Straight Shank

Diamond Core Drill (Dry Type) Straight Shank
  • Volume Discount

For piping for air conditioners, gas, water service, or electricity, in general to hard concrete, reinforced concrete (up to φ13 mm), ALC, etc.

[Features]
· The core (cutting scraps) can be conveniently pulled out from the top by using the simple body removal/insertion feature.
· Sharp bonds and excellent edges with double hex tip (rebar max φ13 mm).
· The unique tornado spiral groove forcibly discharges cutting chips.
· Grip part comes with knurling, for safe gripping.
· With convenient depth graduations (guideline).

Part Number

Configured Part Number is shown.

Part Number
KD29
KD32
KD35
KD38
KD40
KD45
KD52
KD65
KD70
KD75
KD80
KD100
KD120
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Tip Diameter
(φ mm)
Shank diameter JAN Code Weight
(g)
1 Piece(s)Available

8 Days or more

2910mm4963202-056403480
1 Piece(s)Available

8 Days or more

3210mm4963202-056441540
1 Piece(s)Available

8 Days or more

3510mm4963202-058629580
1 Piece(s)Available

13 Days or more

3810mm4963202-058667640
1 Piece(s)Available

8 Days or more

4010mm4963202-056489680
1 Piece(s)Available

8 Days or more

4510mm4963202-058704860
1 Piece(s)Available

8 Days or more

5213mm4963202-056526900
1 Piece(s)Available

8 Days or more

6513mm4963202-0555741100
1 Piece(s)Available

13 Days or more

7013mm4963202-0587421520
1 Piece(s)Available

13 Days or more

7513mm4963202-0587801340
1 Piece(s)Available

13 Days or more

8013mm4963202-0556111520
1 Piece(s)Available

8 Days or more

10013mm4963202-0556591980
1 Piece(s)Available

8 Days or more

12013mm4963202-0556972480

Loading...

  1. 1

Basic Information

Effective Length(mm) 150 Tip Height(mm) 9.0 Compatible Tool Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.)
Features 1 The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature. Features 2 Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm) Features 3 The unique tornado spiral groove pushes out cutting chips.
Features 4 Grip part comes with knurling, for safe gripping. Features 5 With a convenient depth scale. (Reference)

Additional Products in this Category

Tech Support