(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oscillating Quick Ratchet Offset Wrench RMFQ-19

Oscillating Quick Ratchet Offset Wrench RMFQ-19
  • Volume Discount

Thin straight wrench / offset wrench / ratchet wrench.
[Features]
· Wrench part with fast-turning mechanism and offset part with 72 gears.
· The box part can be adjusted as wide as 180° in 15° increments.
· Neither the wrench nor the offset parts need to be inserted or removed, making continuous operation possible.
· As it has a thin straight shape, it exhibits power in deep and narrow places.
· With safety rope mounting holes. (RMFQ-14 or larger)
[Applications]
· Maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.
· Ideal for a wide range of maintenance work.

PDF

Part Number

Configured Part Number is shown.

RMFQ-19

 
Part Number
RMFQ-19
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Overall Length(mm) 215 Two-sided Width Size(mm) 19 Single Item / Set Single Item
Wrench offset width DB (D1 size)(mm) 39.2 Wrench offset width DB (D2 size)(mm) 33.9 Wrench offset thick DB (T1 size)(mm) 8.3
Wrench offset thick DB (T2 size)(mm) 11.2

Please check the type/dimensions/specifications of the part RMFQ-19 in the Oscillating Quick Ratchet Offset Wrench RMFQ-19 series.

Additional Products in this Category

Tech Support