(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Mechanic Offset Wrench (45°x10°) M44

Long Mechanic Offset Wrench (45°x10°) M44
  • Volume Discount

The height of the handle part is low, so with this offset wrench, it is possible to tighten and loosen bolts and nuts while avoiding obstacles in the surroundings.
[Features]
· The box part can easily fit onto nuts and bolts and makes work in narrow spaces easier as it has a double-hex structure.
· The offset part is ring shaped and unlikely to slip off bolts and screws, and receives equal weight on the surrounding parts.
· Powerful and enables secure tightening.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M44-0810
M44-5.507
M44-1012
M44-1013
M44-1113
M44-1214
M44-1317
M44-1417
M44-1719
M44-1921
M44-2224
M44-2427
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

1848×101315.566.5
1 Piece(s)Available

12 Days or more

1515.5×71011.555.5
1 Piece(s)Available

12 Days or more

19410×1215.5186.57.5
1 Piece(s)Available

8 Days or more

19610×1315.5196.58
1 Piece(s)Available

12 Days or more

19811×1316.51978
1 Piece(s)Available

12 Days or more

21912×1418217.58.5
1 Piece(s)Available

12 Days or more

24713×17192589.5
1 Piece(s)Available

12 Days or more

24814×1721258.59.5
1 Piece(s)Available

12 Days or more

27917×192527.59.510.5
1 Piece(s)Available

12 Days or more

30619×2127.529.510.511.5
1 Piece(s)Available

12 Days or more

32322×2431.534.51213.5
1 Piece(s)Available

12 Days or more

35024×2734.537.513.515

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×10 Single Item / Set Single Item

Additional Products in this Category

Tech Support