(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Open-End Flare Nut Type, M26

Wrenches - Open-End Flare Nut Type, M26
  • Volume Discount

A piping wrench ideal for tightening and loosening automobile pre-pipes and nuts for high pressure valves.
[Features]
· Perfect for working with nuts on brake pipes and high-pressure pipes.
· A 15° offset wrench that makes it easy to apply force.
[Applications]
· Tightening and loosening of nuts for high-pressure pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M26-1011
M26-1012
M26-1214
M26-1417
M26-1719
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
Wrench offset opening width DB (A1 size)
(mm)
Wrench offset opening width DB (A2 size)
(mm)
1 Piece(s)Available

12 Days or more

15510×11212299.56.57
1 Piece(s)Available

8 Days or more

15510×1221249106.58
1 Piece(s)Available

12 Days or more

16012×142427101189
1 Piece(s)Available

8 Days or more

16514×172730.51112911
1 Piece(s)Available

12 Days or more

16517×1930.53312131112

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support