(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Stem Long Ball-Point L-Shaped Wrench BLB-S

Short Stem Long Ball-Point L-Shaped Wrench BLB-S
  • Volume Discount

Hexagonal bar wrench ideal for tightening/loosening inch-sized hexagonal socket bolts, etc., in spaces where there are height restrictions.
[Features]
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· L-shaped long type with a short underhead length.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BLB-02S
BLB-03S
BLB-04S
BLB-05S
BLB-06S
BLB-07S
BLB-08S
BLB-2.5S
BLB-10S
BLB-12S
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

8 Days or more

1/169041
1 Piece(s)Available

8 Days or more

3/3211263
1 Piece(s)Available

12 Days or more

1/812688
1 Piece(s)Available

12 Days or more

5/32140915
1 Piece(s)Available

12 Days or more

3/161601125
1 Piece(s)Available

12 Days or more

7/321701238
1 Piece(s)Available

12 Days or more

1/41801348
1 Piece(s)Available

12 Days or more

5/6410052
1 Piece(s)Available

12 Days or more

5/162001690
1 Piece(s)Available

12 Days or more

3/822418148

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Material Special Alloy Steel Features Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high.

Additional Products in this Category

Tech Support