(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point L-Type Wrench BPLB

Long Ball Point L-Type Wrench BPLB
  • Volume Discount

L-type wrench ideal for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· A long type L-type ball point wrench that boasts smooth operability and powerful tightening.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BPLB-03
BPLB-04
BPLB-05
BPLB-06
BPLB-07
BPLB-08
BPLB-10
BPLB-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

3/32105184
1 Piece(s)Available

12 Days or more

1/81122110
1 Piece(s)Available

12 Days or more

5/321242315
1 Piece(s)Available

12 Days or more

3/161332530
1 Piece(s)Available

12 Days or more

7/321463040
1 Piece(s)Available

12 Days or more

1/41603550
1 Piece(s)Available

12 Days or more

5/161734290
1 Piece(s)Available

12 Days or more

3/819052150

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item

Additional Products in this Category

Tech Support