(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point L-Type Wrench BPL

Long Ball Point L-Type Wrench BPL
  • Volume Discount

Long type L-type hex bar wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· A ball point L-type wrench that boasts smooth operability and powerful tightening.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BPL-02
BPL-03
BPL-04
BPL-05
BPL-06
BPL-08
BPL-1.5
BPL-2.5
BPL-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

2103163
1 Piece(s)Available

8 Days or more

3122218
1 Piece(s)Available

12 Days or more

41312516
1 Piece(s)Available

8 Days or more

51403030
1 Piece(s)Available

12 Days or more

61543445
1 Piece(s)Available

12 Days or more

81724395
1 Piece(s)Available

12 Days or more

1.598152
1 Piece(s)Available

12 Days or more

2.5113194
1 Piece(s)Available

12 Days or more

1019052170

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item

Additional Products in this Category

Tech Support