(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Stripper (for Ultra Fine Wire, Thin Wire, Thick Wire)

Wire Stripper (for Ultra Fine Wire, Thin Wire, Thick Wire)
  • Volume Discount

•Product Category: Pliers
•Spring: Included
•Plier Type: Pliers
•Set/Single Item: Single Item
•Crimp Function (mm2): Bare Terminal Clamp: 0.5-2.0, Connection Terminal Crimp: 0.3-1.25

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA-06
PA-07
PA-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSProduct Type Peeler Hole Dimensions
(mm)
1 Piece(s)Available

8 Days or more

10For Hairline Types0.4、0.5、0.65、0.8、0.95、1.15、1.45
1 Piece(s)Available

9 Days or more

10For thick wires0.8、0.95、1.15、1.45、1.8、2.1、2.5
1 Piece(s)Available

8 Days or more

10For extra fine line0.25、0.3、0.4、0.5、0.65、0.8、0.95

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 175
With or without spring Available Set / Single Item Single Item Material Main Body: High Carbon Steel; Grip: Elastomer
Main body: option Main Body Weight(g) 134 Features The strip holes are designed to be compatible with both single and stranded wires. The high-precision grinding stone enables perfectly circular machining so that the surface can be cleanly peeled off without damaging the core, even with ultrafine wires. The original set pin lets you easily adjust for looseness that occurs over long periods of use.
Supplement Includes a strap hole convenient for preventing falls.

Additional Products in this Category

Tech Support