(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Adjustment Screwdriver Set DK-90

Part Number

Configured Part Number is shown.

DK-90

Part Number
DK-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) Other Tip size / flathead (-) blade width (mm) B1 2.5 / 1.8 / 0.9 / 1.3 / 2.4 / 0.8
Single Product/Set Classification Set Product Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Resin
Tip size / flathead (-) blade thickness (mm) B2 0.4 / 0.35 / 0.7 Tip Size Positive: φ3 Set Content DA-48、50、51、52
Weight(g) 40 Case Size(mm) 45×148

Please check the type/dimensions/specifications of the part DK-90 in the Ceramic Adjustment Screwdriver Set DK-90 series.

Additional Products in this Category

Tech Support