(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Screwdriver (Penetrating Type with Magnet)

Soft Screwdriver (Penetrating Type with Magnet)

Click this image to zoom it.

Move the mouse over the image to zoom

  • D7P2-1、D7P2-2、D7P2-110、D7P2-215、D7P2-3
  • D7M2-5、D7M2-6、D7M2-510、D7M2-615、D7M2-8
  • Volume Discount

[Features]
· The grip is light, not sticky, and uses environmentally friendly elastomer resin.
· The shaft is round.
· Through-hole type.

Part Number

Configured Part Number is shown.

Part Number
D7M2-5
D7M2-6
D7P2-1
D7P2-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Flathead (-)-5.5750.75195373-368890
1 Piece(s)Available

10 Days or more

Flathead (-)-61000.95225373-3700110
1 Piece(s)Available

9 Days or more

Phillips (+)No.1-75-195373-387490
1 Piece(s)Available

9 Days or more

Phillips (+)No.3-150-280373-3939170

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through Available Bolster NA Grip Type Rubber
Features The grip is light, not sticky, and uses environmentally friendly elastomer resin. The shaft is round. Specifications Through Hole Type Blade Tip With Magnet

Additional Products in this Category

Tech Support