(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set TWS-05

Part Number

Configured Part Number is shown.

TWS-05

Part Number
TWS-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7 / 6.3
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 13 / 4 / 5 / 6 / 7 / 8 / 9 / 5.5 / 4.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 / 1/4
Set Content(Point) 52 Weight(kg) 5.4 Set Content 1 Hex Socket Set 6.3 mm (1/4 Inch) : 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 13 mm
Set Content 2 Hex Socket Set 12.7 mm (1/2 Inch): 10, 11, 12, 13, 14, 15, 17, 19, 22, 24, 27, 30, 32 mm Set Content 3 Plug Socket: Opposite Side 21 mm Set Content 4 Hex Bit: 3, 4, 5, 6, 7, 8 mm
Set Content 5 Hex Wrench: 1.5, 2, 2.5 mm Set Content 6 Positive bit: #1, #2, #3 Set Content 7 Negative bit: 4, 5.5, 7 mm
Set Content 8 Screwdriver handle : 200 mm Set Content 9 Ratchet Handle: 125, 300 mm Set Content 10 Extension length: 100, 125, 250 mm
Set Content 11 T-Shaped Slide Handle: 115, 300 mm Set Content 12 Universal Joint: 35, 70 mm Set Content 13 Bit Adapter: Total Length 25, 30 mm
Set Content 14 Steel Case: 450X200X55 mm Features A fully furnished socket wrench set with every frequently used bit. Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle.

Please check the type/dimensions/specifications of the part TWS-05 in the Socket Wrench Set TWS-05 series.

Additional Products in this Category

Tech Support