(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set TWS-03

Socket Wrench Set TWS-03
  • Volume Discount

•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : Hexagonal
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/4, 3/8
For complete product overview and details on Socket Wrench Set TWS-03, see the sections below:

PDF

Part Number

Configured Part Number is shown.

TWS-03

 
Part Number
TWS-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5 / 6.3
Socket Shape 6 Sq. Flat Width (Dimension S) 4 / 5 / 6 / 7 / 8 / 5.5 / 4.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 / 1/4
Set Content(Point) 20 Weight(kg) 1.7 Set Content 1 Hex Socket Set 6.3 mm (1/4 Inch) : 4, 4.5, 5, 5.5, 6, 7, 8 mm
Set Content 2 Hex Socket Set 9.5 mm (3/8 Inch) : 9, 10, 12, 13, 14, 17, 19 mm Set Content 3 Adapter 3/8 in. → 1/4 in.: 25 mm Set Content 4 Screwdriver handle : 150 mm
Set Content 5 Ratchet Handle: 200 mm Set Content 6 Extension length: 75, 150 mm Set Content 7 Plug Socket: Opposite Side 21 mm
Set Content 8 Steel Case: 292 X 145 X 35 mm Features A fully furnished socket wrench set with every frequently used bit. Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle.

Please check the type/dimensions/specifications of the part TWS-03 in the Socket Wrench Set TWS-03 series.

Additional Products in this Category

Tech Support