(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Miniature End Mill KMSE-2

Carbide Miniature End Mill KMSE-2
  • Volume Discount

Lineup of blade diameters from φ0.1 to φ3 in 0.01 increments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KMSE-2010
KMSE-2011
KMSE-2012
KMSE-2013
KMSE-2014
KMSE-2015
KMSE-2016
KMSE-2017
KMSE-2018
KMSE-2019
KMSE-2020
KMSE-2021
KMSE-2022
KMSE-2023
KMSE-2024
KMSE-2025
KMSE-2026
KMSE-2027
KMSE-2028
KMSE-2029
KMSE-2030
KMSE-2031
KMSE-2032
KMSE-2033
KMSE-2034
KMSE-2035
KMSE-2036
KMSE-2037
KMSE-2038
KMSE-2039
KMSE-2040
KMSE-2041
KMSE-2042
KMSE-2043
KMSE-2044
KMSE-2045
KMSE-2046
KMSE-2047
KMSE-2048
KMSE-2049
KMSE-2050
KMSE-2051
KMSE-2052
KMSE-2053
KMSE-2054
KMSE-2055
KMSE-2056
KMSE-2057
KMSE-2058
KMSE-2059
KMSE-2060
KMSE-2061
KMSE-2062
KMSE-2063
KMSE-2064
KMSE-2065
KMSE-2066
KMSE-2067
KMSE-2068
KMSE-2069
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
1 Piece(s)Available

10 Days or more

0.10.2
1 Piece(s)Available

10 Days or more

0.110.2
1 Piece(s)Available

10 Days or more

0.120.3
1 Piece(s)Available

10 Days or more

0.130.3
1 Piece(s)Available

10 Days or more

0.140.3
1 Piece(s)Available

10 Days or more

0.150.3
1 Piece(s)Available

10 Days or more

0.160.3
1 Piece(s)Available

10 Days or more

0.170.3
1 Piece(s)Available

10 Days or more

0.180.3
1 Piece(s)Available

10 Days or more

0.190.3
1 Piece(s)Available

10 Days or more

0.20.4
1 Piece(s)Available

10 Days or more

0.210.5
1 Piece(s)Available

10 Days or more

0.220.5
1 Piece(s)Available

10 Days or more

0.230.5
1 Piece(s)Available

10 Days or more

0.240.5
1 Piece(s)Available

10 Days or more

0.250.5
1 Piece(s)Available

10 Days or more

0.260.8
1 Piece(s)Available

10 Days or more

0.270.8
1 Piece(s)Available

10 Days or more

0.280.8
1 Piece(s)Available

10 Days or more

0.290.8
1 Piece(s)Available

10 Days or more

0.31
1 Piece(s)Available

10 Days or more

0.311
1 Piece(s)Available

10 Days or more

0.321
1 Piece(s)Available

10 Days or more

0.331
1 Piece(s)Available

10 Days or more

0.341
1 Piece(s)Available

10 Days or more

0.351
1 Piece(s)Available

10 Days or more

0.361
1 Piece(s)Available

10 Days or more

0.371
1 Piece(s)Available

10 Days or more

0.381
1 Piece(s)Available

10 Days or more

0.391
1 Piece(s)Available

10 Days or more

0.41
1 Piece(s)Available

10 Days or more

0.411
1 Piece(s)Available

10 Days or more

0.421
1 Piece(s)Available

10 Days or more

0.431
1 Piece(s)Available

10 Days or more

0.441
1 Piece(s)Available

10 Days or more

0.451
1 Piece(s)Available

10 Days or more

0.461
1 Piece(s)Available

10 Days or more

0.471
1 Piece(s)Available

10 Days or more

0.481
1 Piece(s)Available

10 Days or more

0.491
1 Piece(s)Available

10 Days or more

0.51
1 Piece(s)Available

10 Days or more

0.511
1 Piece(s)Available

10 Days or more

0.521
1 Piece(s)Available

10 Days or more

0.531
1 Piece(s)Available

10 Days or more

0.541
1 Piece(s)Available

10 Days or more

0.551
1 Piece(s)Available

10 Days or more

0.561
1 Piece(s)Available

10 Days or more

0.571
1 Piece(s)Available

10 Days or more

0.581
1 Piece(s)Available

10 Days or more

0.591
1 Piece(s)Available

10 Days or more

0.62
1 Piece(s)Available

10 Days or more

0.612
1 Piece(s)Available

10 Days or more

0.622
1 Piece(s)Available

10 Days or more

0.632
1 Piece(s)Available

10 Days or more

0.642
1 Piece(s)Available

10 Days or more

0.652
1 Piece(s)Available

10 Days or more

0.662
1 Piece(s)Available

10 Days or more

0.672
1 Piece(s)Available

10 Days or more

0.682
1 Piece(s)Available

10 Days or more

0.692

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating Non-Coated Shank diameter (d)(mm) 3 Overall Length (L)(mm) 40
Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.006 Torsion Angle details 30°
Material Ultrafine particle alloys

Additional Products in this Category

Tech Support