(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 2 Carbide Solid Blades KSEA-2 (Part Numbers)

End Mill with 2 Carbide Solid Blades KSEA-2
  • Volume Discount

Lineup with blade length from 1 to 10 times the blade diameter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSEA-210010
KSEA-210020
KSEA-210030
KSEA-210040
KSEA-210050
KSEA-210060
KSEA-210070
KSEA-210080
KSEA-210090
KSEA-210100
KSEA-215020
KSEA-215040
KSEA-215060
KSEA-215080
KSEA-215100
KSEA-215120
KSEA-215150
KSEA-220020
KSEA-220040
KSEA-220060
KSEA-220080
KSEA-220100
KSEA-220120
KSEA-220140
KSEA-220160
KSEA-220180
KSEA-220200
KSEA-230030
KSEA-230060
KSEA-230090
KSEA-230120
KSEA-230150
KSEA-230180
KSEA-230210
KSEA-230250
KSEA-230300
KSEA-240040
KSEA-240080
KSEA-240120
KSEA-240160
KSEA-240200
KSEA-240250
KSEA-240300
KSEA-240350
KSEA-240400
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

11450
1 Piece(s)Available

10 Days or more

12450
1 Piece(s)Available

10 Days or more

13450
1 Piece(s)Available

10 Days or more

14450
1 Piece(s)Available

10 Days or more

15450
1 Piece(s)Available

10 Days or more

16450
1 Piece(s)Available

10 Days or more

17450
1 Piece(s)Available

10 Days or more

18450
1 Piece(s)Available

10 Days or more

19450
1 Piece(s)Available

10 Days or more

110450
1 Piece(s)Available

10 Days or more

1.52450
1 Piece(s)Available

10 Days or more

1.54450
1 Piece(s)Available

10 Days or more

1.56450
1 Piece(s)Available

10 Days or more

1.58450
1 Piece(s)Available

10 Days or more

1.510450
1 Piece(s)Available

10 Days or more

1.512450
1 Piece(s)Available

10 Days or more

1.515450
1 Piece(s)Available

10 Days or more

22450
1 Piece(s)Available

10 Days or more

24450
1 Piece(s)Available

10 Days or more

26450
1 Piece(s)Available

10 Days or more

28450
1 Piece(s)Available

10 Days or more

210450
1 Piece(s)Available

10 Days or more

212450
1 Piece(s)Available

10 Days or more

214450
1 Piece(s)Available

10 Days or more

216460
1 Piece(s)Available

10 Days or more

218460
1 Piece(s)Available

10 Days or more

220460
1 Piece(s)Available

10 Days or more

33650
1 Piece(s)Available

10 Days or more

36650
1 Piece(s)Available

10 Days or more

39650
1 Piece(s)Available

10 Days or more

312650
1 Piece(s)Available

10 Days or more

315660
1 Piece(s)Available

10 Days or more

318660
1 Piece(s)Available

10 Days or more

321660
1 Piece(s)Available

10 Days or more

325670
1 Piece(s)Available

10 Days or more

330670
1 Piece(s)Available

10 Days or more

44650
1 Piece(s)Available

10 Days or more

48650
1 Piece(s)Available

10 Days or more

412650
1 Piece(s)Available

10 Days or more

416660
1 Piece(s)Available

10 Days or more

420660
1 Piece(s)Available

10 Days or more

425670
1 Piece(s)Available

10 Days or more

430670
1 Piece(s)Available

10 Days or more

435680
1 Piece(s)Available

10 Days or more

440680

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008 Torsion Angle details 30°
Material Ultrafine particle alloys

Additional Products in this Category

Tech Support