(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Both tip diameter and large diameter have torsional angle of 30°. Suppresses burrs and enables high-efficiency machining.
Part Number |
---|
KCDA-9003 |
KCDA-9004 |
KCDA-9005 |
KCDA-9008 |
KCDA-9012 |
KCDA-9015 |
KCDA-9020 |
KCDA-9020L |
KCDA-9025 |
KCDA-9025L |
KCDA-9030 |
KCDA-9030L |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 120° | work material | general steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Tool Material Type | Carbide | Coating Y/N | Available |
Coating Type | TiAlN | Blade diameter tolerance | 0~-0.01 | Torsional Angle | Torsional Angle 30° |
Material | Ultrafine particle alloys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy