(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with 2 Carbide Flutes and Corner Radius KSRA-2

Part Number

Configured Part Number is shown.

 
Part Number
KSRA-205010R
KSRA-205020R
KSRA-206010R
KSRA-206020R
KSRA-207010R
KSRA-207020R
KSRA-208010R
KSRA-208020R
KSRA-209010R
KSRA-209020R
KSRA-210010R
KSRA-210020R
KSRA-210030R
KSRA-215010R
KSRA-215020R
KSRA-215030R
KSRA-215050R
KSRA-220010R
KSRA-220020R
KSRA-220030R
KSRA-220050R
KSRA-225010R
KSRA-225020R
KSRA-225030R
KSRA-225050R
KSRA-225075R
KSRA-230010R
KSRA-230020R
KSRA-230030R
KSRA-230050R
KSRA-230075R
KSRA-230100R
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Corner R
(mm)
1 Piece(s)Available

8 Days or more

0.51.50.1
1 Piece(s)Available

8 Days or more

0.51.50.2
1 Piece(s)Available

8 Days or more

0.620.1
1 Piece(s)Available

8 Days or more

0.620.2
1 Piece(s)Available

8 Days or more

0.720.1
1 Piece(s)Available

8 Days or more

0.720.2
1 Piece(s)Available

8 Days or more

0.82.50.1
1 Piece(s)Available

8 Days or more

0.82.50.2
1 Piece(s)Available

8 Days or more

0.930.1
1 Piece(s)Available

8 Days or more

0.930.2
1 Piece(s)Available

8 Days or more

130.1
1 Piece(s)Available

8 Days or more

130.2
1 Piece(s)Available

8 Days or more

130.3
1 Piece(s)Available

8 Days or more

1.540.1
1 Piece(s)Available

8 Days or more

1.540.2
1 Piece(s)Available

8 Days or more

1.540.3
1 Piece(s)Available

8 Days or more

1.540.5
1 Piece(s)Available

8 Days or more

260.1
1 Piece(s)Available

8 Days or more

260.2
1 Piece(s)Available

8 Days or more

260.3
1 Piece(s)Available

8 Days or more

260.5
1 Piece(s)Available

8 Days or more

2.580.1
1 Piece(s)Available

8 Days or more

2.580.2
1 Piece(s)Available

8 Days or more

2.580.3
1 Piece(s)Available

8 Days or more

2.580.5
1 Piece(s)Available

8 Days or more

2.580.75
1 Piece(s)Available

8 Days or more

3100.1
1 Piece(s)Available

8 Days or more

3100.2
1 Piece(s)Available

8 Days or more

3100.3
1 Piece(s)Available

8 Days or more

3100.5
1 Piece(s)Available

8 Days or more

3100.75
1 Piece(s)Available

8 Days or more

3101

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of Flutes(sheet) 2 Model radius
Overall Length (L)(mm) 60 Link Diameter (d)(mm) 3 Processing Applications Plane / Side / Curved surface / Groove / Inclined Cuts
Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01
Handle diameter tolerance 0~-0.006 Rounded Corner Allowable Difference +0.01~-0.01 Material Ultrafine particle alloys
Torsion Angle details 30°

Additional Products in this Category

Tech Support